JAJSNI4 December 2021 DAC11001B
PRODUCTION DATA
31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
Read/Write | Address | DAC-DATA (20-bit, left justified) | |||||||||||||
W | W | R/W-00h | |||||||||||||
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
DAC-DATA (20-bit, left justified) | RESERVED | ||||||||||||||
R/W-000h | W-0h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
31 | Read/Write | W | N/A | Read when set to 1 or write when set to 0 |
30-24 | Address | W | N/A | 01h |
23-4 | DAC-DATA[19:0] | R/W | 00000h | Stores the 20-bit data to be loaded to the DAC in MSB-aligned, straight-binary format. |
3-0 | RESERVED | W | 0h | These bits are reserved. |