JAJSOV5B February 2022 – October 2024 TCAN1462-Q1
PRODUCTION DATA
| VCC = 5 V | VIO = 3.3 V | RL = 60 Ω |
| CL = Open | STB = Low |
| VCC = 5 V | VIO = 3.3 V | RL = 50 Ω |
| STB = High |
| VCC = 5 V | VIO = 3.3 V | RL = 60 Ω |
| CL = 100 pF | CL_RXD = 15 pF | STB = Low |
| TA = 25°C | RL = 60 Ω | STB = Low |
| CL = Open |
| VCC = 5 V | VIO = 3.3 V | STB = High |