JAJSPC9F September 2006 – June 2024 SN74LVC1T45-Q1
PRODUCTION DATA
| MIN | MAX | UNIT | |||||
|---|---|---|---|---|---|---|---|
| VCCA | Supply voltage | 1.65 | 5.5 | V | |||
| VCCB | Supply voltage | 1.65 | 5.5 | V | |||
| VIH | High-level input voltage, data inputs(4) | VCCI = 1.65V to 1.95V | VCCI × 0.65 | V | |||
| VCCI = 2.3V to 2.7V | 1.7 | ||||||
| VCCI = 3V to 3.6V | 2 | ||||||
| VCCI = 4.5V to 5.5V | VCCI × 0.7 | ||||||
| VIL | Low-level input voltage, data inputs(4) | VCCI = 1.65V to 1.95V | VCCI × 0.35 | V | |||
| VCCI = 2.3V to 2.7V | 0.7 | ||||||
| VCCI = 3V to 3.6V | 0.8 | ||||||
| VCCI = 4.5V to 5.5V | VCCI × 0.3 | ||||||
| VIH | High-level input voltage, DIR (referenced to VCCA)(5) | VCCI = 1.65V to 1.95V | VCCA × 0.65 | V | |||
| VCCI = 2.3V to 2.7V | 1.7 | ||||||
| VCCI = 3V to 3.6V | 2 | ||||||
| VCCI = 4.5V to 5.5V | VCCA × 0.7 | ||||||
| VIL | Low-level input voltage, DIR (referenced to VCCA)(5) | VCCI = 1.65V to 1.95V | VCCA × 0.35 | V | |||
| VCCI = 2.3V to 2.7V | 0.7 | ||||||
| VCCI = 3V to 3.6V | 0.8 | ||||||
| VCCI = 4.5V to 5.5V | VCCA × 0.3 | ||||||
| VI | Input voltage | 0 | 5.5 | V | |||
| VO | Output voltage | 0 | VCCO | V | |||
| IOH | High-level output current | VCCO = 1.65V to 1.95V | –4 | mA | |||
| VCCO = 2.3V to 2.7V | –8 | ||||||
| VCCO = 3V to 3.6V | –24 | ||||||
| VCCO = 4.5V to 5.5V | –32 | ||||||
| IOL | Low-level output current | VCCO = 1.65V to 1.95V | 4 | mA | |||
| VCCO = 2.3V to 2.7V | 8 | ||||||
| VCCO = 3V to 3.6V | 24 | ||||||
| VCCO = 4.5V to 5.5V | 32 | ||||||
| Δt/Δv | Input transition rise or fall rate | Data inputs | VCCI = 1.65V to 1.95V | 20 | ns/V | ||
| VCCI = 2.3V to 2.7V | 20 | ||||||
| VCCI = 3V to 3.6V | 10 | ||||||
| VCCI = 4.5V to 5.5V | 5 | ||||||
| Control inputs, VCCI = 1.65V to 5.5V | 5 | ||||||
| TA | Operating free-air temperature | –40 | 125 | °C | |||