JAJSPN2D June 2003 – October 2024 SN74AHCT1G04-Q1
PRODUCTION DATA
| MIN | MAX | UNIT | |||
|---|---|---|---|---|---|
| VCC | Supply voltage | 4.5 | 5.5 | V | |
| VIH | High-level input voltage | 2 | V | ||
| VIL | Low-level Input voltage | 0.8 | V | ||
| VI | Input voltage | 0 | 5.5 | V | |
| VO | Output voltage | 0 | VCC | V | |
| IOH | High-level output current | –8 | mA | ||
| IOL | Low-level output current | 8 | mA | ||
| Δt/Δv | Input Transition rise or fall rate | 20 | ns/V | ||
| TA | Operating free-air temperature | –40 | 125 | °C | |