JAJSS25C February 2019 – January 2024 UCC21732-Q1
PRODUCTION DATA
UCC21732-Q1 implements an active pulldown feature to ensure the OUTH/OUTL pin clamping to VEE when the VDD is open. The OUTH/OUTL pin is in high-impedance status when VDD is open, the active pulldown feature can prevent the output be false turned on before the device is back to control.
Figure 7-2 Active Pulldown