JAJST77 July 2024 TPS551892-Q1
PRODUCTION DATA
When the input voltage is above the UVLO threshold and the voltage at the EN/UVLO pin is above the enable UVLO threshold, the TPS551892-Q1 starts to ramp up the output voltage by ramping an internal reference voltage from 0V to 1.2V within typical 3.6ms.