JAJSUA5B August 2024 – January 2025 TPS62914-Q1 , TPS62916-Q1 , TPS62918-Q1
PRODUCTION DATA
The device has a power-good output. The PG pin goes high impedance after the FB pin voltage is above 95% of the nominal voltage, and is driven low after the voltage falls below typically 90% of the nominal voltage. Table 6-2 shows the typical PG pin logic. The PG pin is an open-drain output and is specified to sink up to 10mA. The power-good output requires a pullup resistor connecting to any voltage rail less than 18V. The PG signal can be used for sequencing of multiple rails by connecting to the EN pin of other s. If not used, the PG pin can be left floating or connected to GND. PG has a deglitch time of typically 8μs before going low.
| DEVICE STATE | PG LOGIC STATUS | ||
|---|---|---|---|
| HIGH IMPEDANCE | LOW | ||
| Enabled (EN/SYNC = High) | VFB ≥ VPG | √ | |
| VFB < VPG after tPG | √ | ||
| Shutdown (EN/SYNC = Low) | √ | ||
| UVLO | 0.7V < VIN < VUVLO | √ | |
| Thermal shutdown | TJ > TJSD | √ | |
| Power supply removal | VIN < 0.7V | √ | |