VIN = 12V, VOUT
= 1.2V, TA = 25°C, BOM = Table 7-1

NR/SS = 470nF
| 12V to 1.2V |
1μH, 1MHz |
1A Load |
Figure 7-2 Start-up
300mA to 4.5A to 300mA
| 12V to 1.2V |
1μH, 1MHz |
1st L-C only |
Figure 7-4 Load Transient
1.5A to 3A to 1.5A
| 12V to 1.2V |
1μH, 1MHz |
After 2nd L-C |
Figure 7-6 Load Transient
300mA to 4.5A to 300mA
| 12V to 1.2V |
1μH, 1MHz |
1st L-C only |
Figure 7-8 Load Transient
300mA to 4.5A to 300mA
| 12V to 1.8V |
1μH, 1MHz |
1st L-C only |
Figure 7-10 Load Transient
300mA to 4.5A to 300mA
| 12V to 3.3V |
1μH, 2.2MHz |
1st L-C only |
Figure 7-12 Load Transient
NR/SS = 470nF
| 12V to 1.2V |
1μH, 1MHz |
0A Load, Discharge
On |
Figure 7-3 Shutdown
300mA to 4.5A to 300mA
| 12V to 1.2V |
1μH, 1MHz |
After 2nd L-C |
Figure 7-5 Load Transient
30mA to 1.5A to 30mA
| 12V to 1.2V |
1μH, 1MHz |
After 2nd L-C |
Figure 7-7 Load Transient
300mA to 4.5A to 300mA
| 12V to 1.2V |
1μH, 1MHz |
After 2nd L-C |
Figure 7-9 Load Transient
300mA to 4.5A to 300mA
| 12V to 1.8V |
1μH, 1MHz |
After 2nd L-C |
Figure 7-11 Load Transient
300mA to 4.5A to 300mA
| 12V to 3.3V |
1μH, 2.2MHz |
After 2nd L-C |
Figure 7-13 Load Transient