JAJSUB2E August   1990  – April 2024 SN75ALS172A

PRODUCTION DATA  

  1.   1
  2. 1 特長
  3. 2 アプリケーション
  4. 3 概要
  5. 4 Pin Configuration and Functions
  6. 5 Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 Dissipation Rating Table
    3. 5.3 Recommended Operating Conditions
    4. 5.4 Thermal Information
    5. 5.5 Electrical Characteristics
    6. 5.6 Switching Characteristics
  7. 6 Parameter Measurement Information
  8. 7 Detailed Description
    1. 7.1 Device Functional Modes
  9. 8 Device and Documentation Support
    1. 8.1 ドキュメントの更新通知を受け取る方法
    2. 8.2 サポート・リソース
    3. 8.3 商標
    4. 8.4 静電気放電に関する注意事項
    5. 8.5 用語集
  10. 9 Revision History
  11. 10Mechanical, Packaging, and Orderable Information

Electrical Characteristics

over recommended ranges of supply voltage and operating free-air temperature (unless otherwise noted)
PARAMETERTEST CONDITIONSMINTYP (1)MAXUNIT
VIKInput clamp voltageII = -18mA-1.5V
VOOutput voltageIO = 006V
|VOD1|Differential output voltageIo = 01.56V
|VOD2|Differential output voltageVCC = 5V,RL = 100Ω,See Figure 6-11/2VOD1 or 2(2)V
RL = 54Ω,See Figure 6-11.5 2.55
|VOD3|Differential output voltageSee Note 21.55V
Δ|VOD|Change in magnitude of differential output voltage (3) RL = 54Ω or 100Ω,See Figure 6-1±0.2V
VOCCommon-mode output voltage (4) RL = 54Ω or 100Ω,See Figure 6-1

-1

3V
Δ|VOC|Change in magnitude of common-mode output voltage (3) RL = 54Ω or 100Ω,See Figure 6-1±0.2V
IOOutput current with power offVCC = 0,VO = -7V to 12V±100μA
IOZHigh-impedance-state output currentVO = -7V to 12V±100μA
IIHHigh-level input currentVI = 2.7V20μA
IILLow-level input currentVI = 0.4V-100μA
IOSShort-circuit output currentVO = -7V to 12V±250mA
ICCSupply current (all drivers)No loadOutputs enabled3655mA
Outputs disabled1530
All typical values are at VCC = 5V and TA = 25°C.
The minimum VOD2 with a 100Ω load is either 1/2 VOD1 or 2V, whichever is greater.
∆|VOD| and ∆|VOC| are the changes in magnitude of VOD and VOC, respectively, that occur when the input is changed from a high level to a low level.
In ANSI Standard EIA/TIA-422-B, VOC, which is the average of the two output voltages with respect to ground, is called output offset voltage, VOS.
See EIA Standard RS-485, Figure 6-3-5, Test Termination Measurement 2.