JAJSUC9 April   2024 BQ25770G

PRODUCTION DATA  

  1.   1
  2. 1 特長
  3. 2 アプリケーション
  4. 3 概要
  5. 4 Device Comparison Table
  6. 5 Pin Configuration and Functions
  7. 6 Specifications
    1. 6.1 Absolute Maximum Ratings
    2. 6.2 ESD Ratings
    3. 6.3 Recommended Operating Conditions
    4. 6.4 Thermal Information
    5. 6.5 Electrical Characteristics
    6. 6.6 Timing Requirements
    7. 6.7 Typical Characteristics BQ25770G
  8. 7 Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1  Power-Up Sequence
      2. 7.3.2  MODE Pin Detection
      3. 7.3.3  REGN Regulator (REGN LDO)
      4. 7.3.4  Independent Comparator Function
      5. 7.3.5  Battery Charging Management
        1. 7.3.5.1 Autonomous Charging Cycle
        2. 7.3.5.2 Battery Charging Profile
        3. 7.3.5.3 Charging Termination
        4. 7.3.5.4 Charging Safety Timer
      6. 7.3.6  Temperature Regulation (TREG)
      7. 7.3.7  Vmin Active Protection (VAP) When Battery Only Mode
      8. 7.3.8  Two Level Battery Discharge Current Limit
      9. 7.3.9  Fast Role Swap Feature
      10. 7.3.10 CHRG_OK Indicator
      11. 7.3.11 Input and Charge Current Sensing
      12. 7.3.12 Input Current and Voltage Limit Setup
      13. 7.3.13 Battery Cell Configuration
      14. 7.3.14 Device HIZ State
      15. 7.3.15 USB On-The-Go (OTG)
      16. 7.3.16 Quasi Dual Phase Converter Operation
      17. 7.3.17 Continuous Conduction Mode (CCM)
      18. 7.3.18 Pulse Frequency Modulation (PFM)
      19. 7.3.19 Switching Frequency and Dithering Feature
      20. 7.3.20 Current and Power Monitor
        1. 7.3.20.1 High-Accuracy Current Sense Amplifier (IADPT and IBAT)
        2. 7.3.20.2 High-Accuracy Power Sense Amplifier (PSYS)
      21. 7.3.21 Input Source Dynamic Power Management
      22. 7.3.22 Integrated 16-Bit ADC for Monitoring
      23. 7.3.23 Input Current Optimizer (ICO)
      24. 7.3.24 Two-Level Adapter Current Limit (Peak Power Mode)
      25. 7.3.25 Processor Hot Indication
        1. 7.3.25.1 PROCHOT During Low Power Mode
        2. 7.3.25.2 PROCHOT Status
      26. 7.3.26 Device Protection
        1. 7.3.26.1  Watchdog Timer (WD)
        2. 7.3.26.2  Input Overvoltage Protection (ACOV)
        3. 7.3.26.3  Input Overcurrent Protection (ACOC)
        4. 7.3.26.4  System Overvoltage Protection (SYSOVP)
        5. 7.3.26.5  Battery Overvoltage Protection (BATOVP)
        6. 7.3.26.6  Battery Charge Overcurrent Protection (BATCOC)
        7. 7.3.26.7  Battery Discharge Overcurrent Protection (BATDOC)
        8. 7.3.26.8  BATFET Charge Current Clamp Protection under LDO Regulation Mode
        9. 7.3.26.9  Sleep Comparator Protection Between VBUS and ACP_A (SC_VBUSACP)
        10. 7.3.26.10 High Duty Buck Exit Comparator Protection (HDBCP)
        11. 7.3.26.11 REGN Power Good Protection (REGN_PG)
        12. 7.3.26.12 System Under Voltage Lockout (VSYS_UVP) and Hiccup Mode
        13. 7.3.26.13 OTG Mode Over Voltage Protection (OTG_OVP)
        14. 7.3.26.14 OTG Mode Under Voltage Protection (OTG_UVP)
        15. 7.3.26.15 Thermal Shutdown (TSHUT)
    4. 7.4 Device Functional Modes
      1. 7.4.1 Forward Mode
        1. 7.4.1.1 System Voltage Regulation with Narrow VDC Architecture
        2. 7.4.1.2 Battery Charging
      2. 7.4.2 USB On-The-Go Mode
      3. 7.4.3 Pass Through Mode (PTM)-Patented Technology
      4. 7.4.4 Learn Mode
    5. 7.5 Programming
      1. 7.5.1 SMBus Interface
        1. 7.5.1.1 SMBus Write-Word and Read-Word Protocols
        2. 7.5.1.2 Timing Diagrams
    6. 7.6 BQ25770G Registers
  9. 8 Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
        1. 8.2.2.1 ACP-ACN Input Filter
        2. 8.2.2.2 Inductor Selection
        3. 8.2.2.3 Input Capacitor
        4. 8.2.2.4 Output Capacitor
        5. 8.2.2.5 Power MOSFETs Selection
      3. 8.2.3 Application Curves
  10. 9 Power Supply Recommendations
  11. 10Layout
    1. 10.1 Layout Guidelines
    2. 10.2 Layout Example
      1. 10.2.1 Layout Example Reference Top View
  12. 11Device and Documentation Support
    1. 11.1 Device Support
      1. 11.1.1 サード・パーティ製品に関する免責事項
    2. 11.2 Documentation Support
      1. 11.2.1 Related Documentation
    3. 11.3 ドキュメントの更新通知を受け取る方法
    4. 11.4 サポート・リソース
    5. 11.5 Trademarks
    6. 11.6 静電気放電に関する注意事項
    7. 11.7 用語集
  13. 12Revision History
  14. 13Mechanical, Packaging, and Orderable Information

Processor Hot Indication

When CPU is running in turbo mode, the system peak power may exceed available power from adapter and battery together. The adapter current and battery discharge peak current, or system voltage drop is an indication that system power is too high. The charger processor hot function monitors these events, and PROCHOT pulse is asserted if the system power is too high. Once CPU receives PROCHOT pulse from charger, it slows down to reduce system power. The events monitored by the processor hot function include:

  • ICRIT: adapter peak current, as 110% of ILIM2
  • INOM: adapter average current (110% of IIN_DPM)
  • IDCHG1: battery discharge current level 1
  • IDCHG2: battery discharge current level 2. Note that IDCHG2 threshold is always larger than IDCHG1 threshold, determined by IDCHG_TH2 register setting.
  • VBUS_VAP: VBUS threshold to trigger PROCHOT in VAP mode
  • VSYS: system voltage on VSYS.
  • Adapter Removal: upon adapter removal (PROCHOT pin is one time falling edge trigger when VBUS falls below VVBUS_CONVENZ threshold and deglitch time is within 1 μs. If triggered, STAT_ADAPTER_REMOVAL bit will be set to 1b, it will be high until clear through host read or REG_RESET bit. The status bit is level trigger which means if VBUS is still below VVBUS_CONVENZ when status bit gets cleared, then the status bit should be triggered again immediately)
  • Battery Removal: upon battery removal (PROCHOT pin is one time falling edge trigger when CELL_BATPRES pin voltage falls below VCELL_BATPRES_FALL and deglitch time is within 1 μs. If triggered STAT_BATTERY_REMOVAL bit will be set to 1b, it will be locked until clear through host read or REG_RESET bit. The status bit is also falling edge trigger which means if CELL_BATPRES pin is still below VCELL_BATPRES_FALL when status bit gets cleared, the status bit will still be cleared to 0b)
  • CMPOUT: Independent comparator output (CMPOUT pin HIGH to LOW)
  • VINDPM: VBUS lower than 83%/91%/100% of VINDPM setting. The effective threshold PROCHOT_VINDPM is determined by combination of register PROCHOT_VINDPM_80_90 bit and LOWER_PROCHOT_VINDPM bit:
    • PROCHOT_VINDPM=VINDPM register setting: LOWER_PROCHOT_VINDPM=0b;
    • PROCHOT_VINDPM=83% VINDPM register setting: LOWER_PROCHOT_VINDPM=1b;PROCHOT_VINDPM_80_90=0b;
    • PROCHOT_VINDPM=91% VINDPM register setting: LOWER_PROCHOT_VINDPM=1b;PROCHOT_VINDPM_80_90=1b;
  • EXIT_VAP: Every time when the charger exits VAP mode.
  • THERMAL: If enabled (PP_THERMAL=1b), then when the CMPIN_TR pin voltage is lower than VTREG_PP for 1s/100ms (THERMAL_DEG bit configurable) deglitch time. Then STAT_THERMAL will be latched until clear through host read or REG_RESET bit.

The thresholds of ICRIT, IDCHG1,IDCHG2,VSYS or VINDPM, and the deglitch times of ICRIT, INOM, IDCHG1, IDCHG2, or CMPOUT are programmable. Except for the PROCHOT_EXIT_VAP which is always enabled, the other triggering events can be individually enabled in ProchotOption1[7:0], PP_IDCHG2 and PP_VBUS_VAP. When any enabled event in PROCHOT profile is triggered, PROCHOT is asserted low for a single pulse with minimal width  programmable in PROCHOT_WIDTH register bits. At the end of the single pulse, if the PROCHOT event is still active, the pulse gets extended until the event is removed.

If the PROCHOT pulse extension mode is enabled by setting EN_PROCHOT_EXT= 1b, the PROCHOT pin will be kept as low until host writes PROCHOT_CLEAR= 1b, even if the triggering event has been removed.

If the PROCHOT_VINDPM or PROCHOT_EXIT_VAP is triggered, PROCHOT pin will always stay low until the host clears it, no matter the PROCHOT is in one pulse mode or in extended mode. In order to clear PROCHOT_VINDPM, host needs to write 0 to STAT_VINDPM. In order to clear PROCHOT_EXIT_VAP, host needs to write 0 to STAT_EXIT_VAP.

BQ25770G PROCHOT Profile Figure 7-10 PROCHOT Profile