JAJSUG2A May 2024 – October 2024 BQ25856-Q1
PRODUCTION DATA
The input voltage operating window is programmed by an ACUV / ACOV window with a resistor divider from VAC to GND. The top resistor, RAC1 is typically selected as 1,000 kΩ to minimize the input voltage leakage current. Assuming the desired trip-points for under-voltage and over-voltage protection are labeled VVACUVP and VVACOVP, the resistor divider required can be calculated as follows.
For the default device operating window of 4.4 V to 60 V, the ACUV can be pulled up directly to VAC, while the ACOV can be pulled directly to GND.