JAJSUT8 June 2024 TXS0104V-Q1
PRODUCTION DATA
| PARAMETER | FROM | TO | Test Conditions | B-Port Supply Voltage (VCCB) | UNIT | |||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 2.5 ± 0.2V | 3.3 ± 0.3V | 5.0 ± 0.5V | ||||||||||||
| MIN | TYP | MAX | MIN | TYP | MAX | MIN | TYP | MAX | ||||||
| tPHL | Propagation Delay (Hight-to-Low) | A | B | Push-Pull | 4 | 4 | 5 | ns | ||||||
| tPHL | Propagation Delay (Hight-to-Low) | Open-Drain | 8.8 | 9.6 | 10 | ns | ||||||||
| tPLH | Propagation Delay (Low-to-High) | Push-Pull | 6 | 6 | 6 | ns | ||||||||
| tPLH | Propagation Delay (Low-to-High) | Open-Drain | 200 | 160 | 120 | ns | ||||||||
| tPHL | Propagation Delay (Hight-to-Low) | B | A | Push-Pull | 4 | 4 | 4 | ns | ||||||
| tPHL | Propagation Delay (Hight-to-Low) | Open-Drain | 5.3 | 4.4 | 4.1 | ns | ||||||||
| tPLH | Propagation Delay (Low-to-High) | Push-Pull | 5 | 4 | 4 | ns | ||||||||
| tPLH | Propagation Delay (Low-to-High) | Open-Drain | 173 | 120 | 90 | ns | ||||||||
| ten | Enable Time | OE | A or B | -40°C to 125°C | 200 | 200 | 200 | ns | ||||||
| tdis | Disable Time | OE | A or B | -40°C to 125°C | 250 | 250 | 250 | ns | ||||||
| trA | Ouput Rise Time | B | A | Push-Pull | 9 | 9 | 7 | ns | ||||||
| trA | Ouput Rise Time | Open-Drain | 150 | 120 | 80 | ns | ||||||||
| trB | Ouput Rise Time | A | B | Push-Pull | 10 | 9 | 7 | ns | ||||||
| trB | Ouput Rise Time | Open-Drain | 145 | 106 | 58 | ns | ||||||||
| tfA | Output Fall Time | B | A | Push-Pull | 5 | 5 | 5 | ns | ||||||
| tfA | Output Fall Time | Open-Drain | 6 | 6 | 6 | ns | ||||||||
| tfB | Output Fall Time | A | B | Push-Pull | 7 | 7 | 8 | ns | ||||||
| tfB | Output Fall Time | Open-Drain | 13 | 16 | 16 | ns | ||||||||