JAJSUT8 June 2024 TXS0104V-Q1
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | VCCA | VCCB | Operating free-air temperature (TA) | UNIT | |||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 25°C | –40°C to 85°C | –40°C to 125°C | ||||||||||||
| MIN | TYP | MAX | MIN | TYP | MAX | MIN | TYP | MAX | ||||||
| VOHA | Port A output high voltage (3) | IOH = –20µA | 1.65V to 3.6V | 1.65V to 5.5V | VCCA x 0.8 | VCCA x 0.8 | VCCA x 0.8 | V | ||||||
| 1.65V to 3.6V | 1.65V to 5.5V | VCCA x 0.8 | VCCA x 0.8 | VCCA x 0.8 | ||||||||||
| VOHB | Port B output high voltage | IOH = –20µA | 1.65V to 3.6V | 1.65V to 5.5V | VCCB x 0.8 | VCCB x 0.8 | VCCB x 0.8 | |||||||
| 1.65V to 3.6V | 1.65V to 5.5V | VCCB x 0.8 | VCCB x 0.8 | VCCB x 0.8 | V | |||||||||
| VOL | Low-level output voltage (4) | IOL = 1mA | 1.65V to 3.6V | 1.65V to 5.5V | 0.4 | 0.4 | 0.4 | V | ||||||
| II | Input leakage current | OE VI = VCC or GND |
1.65V to 3.6V | 1.65V to 5.5V | -2 | 2 | -2 | 2 | -2 | 2 | µA | |||
| IOZ | Tri-state output current | A or B Port: VI = VCCI or GND VO = VCCO or GND OE = GND |
1.65V to 3.6V | 1.65V to 5.5V | –1 | 1 | –2 | 2 | –3 | 3 | µA | |||
| ICCA | VCCA supply current | VI = VCCI or GND IO = 0 |
1.65V to VCCB | 2.3V to 5.5V | 2.4 | 3.3 | 6.2 | µA | ||||||
| 0V | 5.5V | –3 | –3 | –3 | ||||||||||
| 3.6V | 0V | 2.2 | 2.2 | 2.2 | ||||||||||
| ICCB | VCCB supply current | VI = VCCI or GND IO = 0 |
1.65V to VCCB | 2.3V to 5.5V | 12 | 12 | 21 | µA | ||||||
| 0V | 5.5V | 5 | 5 | 8 | ||||||||||
| 3.6V | 0V | -1 | –1 | –1 | ||||||||||
| ICCA + ICCB | Combined supply current | VI = VCCI or GND IO = 0 |
1.65V to VCCB | 2.3V to 5.5V | 14.4 | 14.4 | 25 | µA | ||||||
| Ci | Control Input Capacitance | VI = 3.3V or GND | 3.3V | 3.3V | 6 | 6 | 6 | pF | ||||||
| Cio | Data I/O Capacitance | A or B Port: |
3.3V | 3.3V | 5 | 6.5 | 12 | 16.5 | 12 | 16.5 | pF | |||