JAJSV02A July 2024 – August 2024 TPS51375
PRODUCTION DATA
During load step down, the converter senses the amplitude of the output voltage change. If the output voltage change is big enough, TPS51375 implements a body braking function that turns off both high-side and low-side FET and allows power to dissipate through the low-side body diode, reducing overshoot. This approach is very effective, while having some impact on efficiency during transient.