JAJSV77 September 1999 – January 2025 LMC7101
PRODUCTION DATA
The high open-loop gain of the LMC7101 amplifier helps to achieve very low audio distortion—typically 0.01% at 10kHz with a 10kΩ load at 5V supplies. This makes the tiny amplifier an excellent choice for audio and low-frequency signal-processing applications.