JAJSVA2 February 2025 DAC60516
PRODUCTION DATA
Power on the device and ensure that the AVDD and VIO supplies are established. After the supplies have reached the minimum recommended operating value, a POR is issued so that the device initializes correctly. The DAC60516 requires 5ms to 10ms to initialize the serial interface after a POR; therefore, wait at least 10ms after start-up to communicate with the device.