JAJSVD9 August 2024 BQ25758S
PRODUCTION DATA
The BQ25758S offers multi-level current regulation (overload mode) to allow overload higher than the DC current rating for a brief period of time. This feature allows a brief overload on both the input and output current settings simultaneously and can be enabled using the EN_OVLD register bit.
The overload duration is controlled by tOVLD, while the overload magnitude is programmable using the OVLD_ILIM2 register.