JAJSVG5A October 2024 – October 2024 TCAN844-Q1
PRODUCTION DATA
This is the normal operating mode of the TCAN844(V)-Q1. The CAN driver and receiver are fully operational and CAN communication is bi-directional.
The driver is translating a digital input on the TXD input to a differential output on the CANH and CANL bus pins.
The receiver is translating the differential signal from CANH and CANL to a digital output on the RXD output.