JAJSVI4 October 2024 ADS127L21B
PRODUCTION DATA
The wideband filter provides inter-stage bypassing and the option of reversing the FIR3-IIR filter sequence. Figure 7-10 shows the wideband filter options. Disabling a filter stage bypasses the filter function and associated decimation. For example, with the FIR2, FIR3, and IIR filter stages disabled, FIR1 filter data are output at four times the normal data rate. There are no restrictions to the number of filter options. However, if FIR2 is disabled, then disable the FIR3 and IIR filters for an overall OSR of 16.