JAJSVM7A June 2023 – November 2024 UCC28731-Q1
PRODUCTION DATA
A typical application for the UCC28731-Q1 includes isolated DC-to-DC conversion from high voltage batteries to lower voltage rails like 12V or 15V. Commonly used in hyrbrid or electric vehicle powertrain systems, this type of power supply can provide a redundant power path. In case the 12V battery fails by crash or another malfunction, safety critial low voltage electronics for diagnostics, monitoring,and communication need to stay on. For applications demanding particularly high efficiency performance, a ground-referenced synchronous rectifier may also be used.
This figure is simplified to illustrate the basic application of the UCC28731-Q1 and does not show all of the components and networks needed for an actual converter design, nor all of the possible circuit variations.