JAJSVU6 November 2024 UCC33411-Q1
ADVANCE INFORMATION
To design using UCC33411-Q1, a few simple design considerations must be evaluated. Table 8-1 shows some recommended values for a typical application. See Section 9 and Section 10 sections to review other key design considerations for the UCC33411-Q1.
| PARAMETER | RECOMMENDED VALUE |
|---|---|
| Input supply voltage, VINP | 4.5V to 5.5V |
| First Decoupling capacitance between VINP and GNDP | 15nF, 50V, ± 10%, X7R |
| Second Decoupling capacitance between VINP and GNDP | 10µF, 10V, X7R |
| First Decoupling capacitance between VCC and GNDS | 15nF, 50V, ± 10%, X7R |
| Second Decoupling capacitance between VCC and GNDS | 22µF, 10V, X7R |
| EN/FLT pin resistor for fault reporting | 18kΩ |