JAJSVY5 December 2024 LMX1205
ADVANCE INFORMATION
The SYSREFREQ_P and SYSREFREQ_N pins can be driven either AC or DC coupled. When driven AC coupled or using the internal biasing, the common-mode voltage can be adjusted with the SYSREFREQ_VCM bits.
| SYSREFREQ_VCM | SYSREFREQ Input Pins CM Voltage |
|---|---|
| 0 | Zero offset between pins (AC coupled) |
| 1 | Pin P is biased higher than pin N (AC coupled) |
| 2 | Pin N is biased higher than pin P (AC coupled) |
| 3 | No Bias (DC Coupled) |
| SYSREFREQ_VCM_OFFSET | Common Mode Voltage Offset Between The Pins |
|---|---|
| 0 | 25mV |
| 1 | 50mV |
| 2 | 100mV |
| 3 | 150mV |