JAJSVY9F July 2004 – December 2024 LM317L
PRODUCTION DATA
An input capacitor is not required, but is recommended, particularly if the regulator is not in close proximity to the power-supply filter capacitors. A 0.1µF ceramic or 1µF tantalum provides sufficient bypassing for most applications, especially when adjustment and output capacitors are used.