JAJSVZ4B November 2015 – December 2024 LMR14020-Q1
PRODUCTION DATA
Unless otherwise specified the following conditions apply: VIN = 12 V, fSW = 1 MHz, L = 5.5 µH, COUT = 47 µF, TA = 25°C.

| VOUT = 5 V | fSW = 1 MHz |

| VOUT = 3.3 V | fSW = 1 MHz |

| VOUT = 5 V | fSW = 1 MHz |

| VOUT = 5 V | fSW = 1 MHz |

| VOUT = 3.3 V | fSW = 1 MHz |


| VOUT = 5 V | fSW = 2.2 MHz |

| VOUT = 3.3 V | fSW = 2.2 MHz |
Figure 5-6 Frequency vs VFB
| VOUT = 5 V | fSW = 2.2 MHz |

| VOUT = 3.3 V | fSW = 2.2 MHz |

| IOUT = 0 A |