JAJSVZ4B November 2015 – December 2024 LMR14020-Q1
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| POWER SUPPLY (VIN PIN) | ||||||
| VIN | Operation input voltage | 4 | 40 | V | ||
| UVLO | Undervoltage lockout thresholds | Rising threshold | 3.5 | 3.7 | 3.9 | V |
| Hysteresis | 285 | mV | ||||
| ISHDN | Shutdown supply current | VEN = 0 V, TJ = 25°C, 4.0 V ≤ VIN ≤ 40 V | 1.0 | 3.0 | μA | |
| IQ | Operating quiescent current (non- switching) | VFB = 1.0 V, TJ = 25°C | 40 | μA | ||
| ENABLE (EN PIN) | ||||||
| VEN_TH | EN threshold voltage | 1.05 | 1.20 | 1.38 | V | |
| IEN_PIN | EN PIN current | Enable threshold +50 mV | -4.6 | μA | ||
| Enable threshold –50 mV | -1.0 | |||||
| IEN_HYS | EN hysteresis current | -3.6 | μA | |||
| EXTERNAL SOFT-START | ||||||
| ISS | SS pin current | TJ = 25°C | -3.0 | μA | ||
| POWER GOOD (PGOOD PIN) | ||||||
| VPG_UV | Power-good flag under voltage tripping threshold | POWER GOOD (% of FB voltage) | 94% | |||
| POWER BAD (% of FB voltage) | 92% | |||||
| VPG_OV | Power-good flag over voltage tripping threshold | POWER BAD (% of FB voltage) | 109% | |||
| POWER GOOD (% of FB voltage) | 107% | |||||
| VPG_HYS | Power-good flag recovery hysteresis | % of FB voltage | 2% | |||
| IPG | PGOOD leakage current at high level output | VPull-Up = 5 V | 10 | 200 | nA | |
| VPG_LOW | PGOOD low level output voltage | IPull-Up = 1 mA | 0.1 | V | ||
| VIN_PG_MIN | Minimum VIN for valid PGOOD output | VPull-Up < 5 V at IPull-Up = 100 μA | 1.6 | 1.95 | V | |
| VOLTAGE REFERENCE (FB PIN) | ||||||
| VFB | Feedback voltage | TJ = 25°C | 0.744 | 0.750 | 0.756 | V |
| TJ = –40°C to 125 °C | 0.735 | 0.750 | 0.765 | V | ||
|
Output voltage accuracy for fixed 5VOUT |
TJ = 25°C |
4.96 |
5.0 |
5.04 |
V |
|
| TJ = –40°C to 125 °C |
4.90 |
5.0 |
5.10 |
V |
||
| HIGH-SIDE MOSFET | ||||||
| RDS_ON | On-resistance | VIN = 12 V | 90 | 180 | mΩ | |
| HIGH-SIDE MOSFET CURRENT LIMIT | ||||||
| ILIMT | Current limit | VIN = 12 V, TJ = –40°C to 125°C, Open Loop | 2.13 | 3.15 | 4.6 | A |
| THERMAL PERFORMANCE | ||||||
| TSHDN | Thermal shutdown threshold | 170 | °C | |||
| THYS | Hysteresis | 12 | ||||