JAJSVZ5B November 2015 – December 2024 LMR14050-Q1
PRODUCTION DATA
Unless otherwise specified the following conditions apply: VIN = 12 V, fSW = 300 kHz, L = 6.5 µH, COUT = 47 µF × 4, TA = 25°C

| VIN = 12 V | VOUT = 5 V | IOUT = 2 A |

| VIN = 12 V | VOUT = 5 V | IOUT = 0 A |

| VIN = 12 V | VOUT = 5 V | IOUT = 5 A |

| VIN = 12 V | VOUT = 5 V |

| VIN = 12 V | VOUT = 5 V | IOUT = 2 A |

| VIN = 12 V | VOUT = 5 V | IOUT = 100 mA |

| IOUT: 10% → 100% of 5 A | Slew rate = 100 mA/μs |

| VIN = 12 V | VOUT = 5 V |