JAJSVZ5B November 2015 – December 2024 LMR14050-Q1
PRODUCTION DATA
This example details the design of a high frequency switching regulator using ceramic output capacitors. A few parameters must be known to start the design process. These parameters are typically determined at the system level:
| Input Voltage, VIN | 7 V to 36 V, Typical 12 V |
| Output Voltage, VOUT | 5.0 V |
| Maximum Output Current IO_MAX | 5 A |
| Transient Response 0.5 A to 5 A | 5% |
| Output Voltage Ripple | 50 mV |
| Input Voltage Ripple | 400 mV |
| Switching Frequency fSW | 300 kHz |
| Soft-start time | 5 ms |