JAJSW96B May 2005 – March 2025 TPIC6596
PRODUCTION DATA
Figure 4-1 DW or N Package, 20-pin SOIC
(Top- View) | PIN | TYPE(1) | DESCRIPTION | |
|---|---|---|---|
| NAME | NO. | ||
| DRAIN0 | 4 | O | Open-drain output |
| DRAIN1 | 5 | ||
| DRAIN2 | 6 | ||
| DRAIN3 | 7 | ||
| DRAIN4 | 14 | ||
| DRAIN5 | 15 | ||
| DRAIN6 | 16 | ||
| DRAIN7 | 17 | ||
| G | 9 | I | Output enable, active-low |
| LGND | 19 | - | Logic ground |
| PGND | 1, 10, 11, 20 | - | Power ground |
| RCK | 12 | I | Register clock |
| SER IN | 3 | I | Serial data input |
| SER OUT | 18 | O | Serial data output |
| SRCK | 13 | I | Shift register clock |
| SRCLR | 8 | I | Shift register clear, active-low |
| VCC | 2 | I | Power supply |