JAJU510H March 2018 – December 2022
The UCC14240-Q1 is a high-isolation, automotive qualified 2.0-W DC/DC module designed to provide power to SiC or IGBT gate drivers. The device integrates a transformer and DC/DC controller through proprietary architecture to achieve the smallest design size and high power density, while achieving high efficiency with very low emissions. The high-accuracy (±1.3 %), adjustable output voltages optimize gate drive voltage to provide higher system efficiency at high switching frequencies. Power-Limit and Fault Protection features maintain reliable SiC and IGBT FET operation.
AEC-Q100 qualified for automotive applications