JAJU633 October 2018
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT |
|---|---|---|---|---|---|
| INPUT CHARACTERISTICS | |||||
| VIN input voltage (nominal) | 8 | 13 | 16 | V | |
| VIN input voltage (min or max) | Warm crank or load dump | 6 | 42 | V | |
| VIN undervoltage lockout | 4.4 | V | |||
| OUTPUT CHARACTERISTICS | |||||
| LED forward voltage | 3.2 | V | |||
| Number of LED in series | 8 | 14 | |||
| VLED output voltage | LED+ to LED– (3-V for low beam mode) | 3 | 44 | V | |
| ILED output current | seven LEDs for high beam and seven LEDs for low beam, IOUT = 1.25 A | 1.18 | 1.25 | 1.31 | A |
| Output power | 55 | W | |||
| PWM dimming range | |||||
| SYSTEM CHARACTERISTICS | |||||
| Output overvoltage protection level | 62 | V | |||
| Overvoltage hysteresis | 3 | V | |||
| fSW switching frequency | 275 | kHz | |||
| Efficiency | VIN = 13 V, seven LEDs for high beam and seven LEDs for low beam, IOUT = 1.25 A | 91% | |||
| VIN = 13 V, seven LEDs for low beam, IOUT = 1.25 A | 86% | ||||
| EMI (conducted) | CISPR-25 Class 3 without shield and Class 5 with shield | ||||
| BASE BOARD CHARACTERISTICS | |||||
| Form factor | 4.0" L × 3.8" W | ||||
| Number of layers | 4 | ||||
| Height | Including heat sink and shield | 1.7" | |||