JAJU678 January 2019
The SimpleLink, Bluetooth low energy CC2640R2F is a wireless microcontroller (MCU) targeting Bluetooth 4.2 and Bluetooth 5 low energy applications. The low active RF and MCU currents and low-power mode current consumption can provide excellent lifetime for energy-harvesting applications or applications that require small batteries.
The CC2640R2F device contains a 32-bit Arm®Cortex®-M3 core that runs at 48 MHz as the main processor. The device also has a rich peripheral feature set that includes a unique ultra-low power sensor controller.