JAJU855 November 2022 TPS51215A
Inductors with small DCR are always used for TPS51215A due to large current rating of VCCIN_AUX rail. So the sensed DCR voltage amplitude is small and the amplification is needed to implement. At the same time, the sensed voltage is a signal referenced to Vout and floating to ground. To get the sensed current signal used for active voltage scaling, it needs to be converted to a signal referenced to ground. Those two functions are achieved with an operational amplifier.