SBAA532A February 2022 – March 2024 ADS1119 , ADS1120 , ADS1120-Q1 , ADS112C04 , ADS112U04 , ADS1130 , ADS1131 , ADS114S06 , ADS114S06B , ADS114S08 , ADS114S08B , ADS1158 , ADS1219 , ADS1220 , ADS122C04 , ADS122U04 , ADS1230 , ADS1231 , ADS1232 , ADS1234 , ADS1235 , ADS1235-Q1 , ADS124S06 , ADS124S08 , ADS1250 , ADS1251 , ADS1252 , ADS1253 , ADS1254 , ADS1255 , ADS1256 , ADS1257 , ADS1258 , ADS1258-EP , ADS1259 , ADS1259-Q1 , ADS125H01 , ADS125H02 , ADS1260 , ADS1260-Q1 , ADS1261 , ADS1261-Q1 , ADS1262 , ADS1263 , ADS127L01 , ADS130E08 , ADS131A02 , ADS131A04 , ADS131E04 , ADS131E06 , ADS131E08 , ADS131E08S , ADS131M02 , ADS131M03 , ADS131M04 , ADS131M06 , ADS131M08
Table 6-2 defines important parameters and Table 6-3 provides equations for different variables. These parameters and variables are specific to this bridge configuration.
|
Parameter |
Description |
|---|---|
|
VEXCITATION |
Bridge excitation voltage |
|
Bridge Sensitivity |
Change in bridge output voltage relative to excitation voltage |
|
Load(Bridge Max) |
Maximum load that can be applied to the bridge |
|
Load(System Max) |
Maximum load applied to the bridge in the system (can be ≤ Load(Bridge Max)) |
|
VCM(ADC) |
Target common-mode voltage for inputs to the ADC (typically AVDD / 2) |
|
Variable |
Equation |
Description |
|---|---|---|
|
VOUT(Bridge Max) |
VEXCITATION • Bridge Sensitivity |
Maximum differential output voltage of the bridge |
|
VOUT(System Max) |
(VOUT(Bridge Max) • Load(System Max)) / Load(Bridge Max) |
Maximum
differential bridge output voltage used in the system |
|
VCM(Bridge) |
(VEXCITATION+ + VEXCITATION–) / 2 |
Bridge output common-mode voltage |
|
VIN |
VSIGNAL+ – VSIGNAL– |
Differential input voltage to the ADC |
|
VREF |
VEXCITATION+ – VEXCITATION- |
Differential reference voltage to the ADC |