SBAK030 April 2024 AFE7950-SP
The following is the device qualification summary.
Qualification by Similarity (Qualification Family)
A new device can be qualified either by performing full-scale quality and reliability tests on the actual device or using previously qualified devices through qualification by similarity (QBS) rules. By establishing similarity between the new device and those qualified previously, repetitive tests are eliminated, allowing for timely production release. When adopting QBS methodology, the emphasis is on qualifying the differences between a previously qualified product and the new product under consideration.
The QBS rules for a technology, product, test parameters or package shall define which attributes are required to remain fixed in order for the QBS rules to apply. The attributes which are expected and allowed to vary are reviewed and a QBS plan shall be developed, based on the reliability impact assessment above, specifying what subset of the full complement of environmental stresses is required to evaluate the reliability impact of those variations. Each new device shall be reviewed for conformance to the QBS rule sets applicable to that device.
See JEDEC JESD47 for more information
| TI Device | AFE7950ALKSHP | Assembly Site | TI-PHI (Phillipines) |
| Wafer Fab | TSMC F15 | Test Site | TI-PHI (Phillipines) |
| Fab Process | TSMC C28.HPC+ | Pin and Package type | ALK, 400 |
| Fab Technology | TSMC C28.HPC+ | Substrate | Pb Free SOP/uBall |
| Die Revision | A | Termination Finish | SnAgCu |
| ESD CDM | ±150V | Chip Cap Termination | Pure Sn |
| ESD HBM | ±1000V | Moisture Sensitivity | MSL 3/ 220°C |
| Req name | Method / Conditions | Lots / Devices | SS / Accept |
|---|---|---|---|
| Precon MSL3 | MSL3 220°C | 1 | 120/0 |
| UHAST (110°C) | 110C/85%RH, 264, 528 Hours | 1 | 30/0 |
| BHAST (110°C) | 110C/85%RH, 264, 528 Hours | 1 | 30/0 |
| HTSL (150°C) | 150C, 1000 Hours | 1 | 30/0 |
| Temperature Cycle | -55C/125C, 700 cycles | 1 | 30/0 |
| Solderability | 22 leads/lot, min 3 devices. 245C + 5C Condition A (steam age for 8 hours) | 1 | 3/0 |
| Physical Dimensions | Per case outline drawing | 1 | 15/0 |
| D3 per QCI plan | Precon MSL3, 220C b) JESD22-A104, -55/125C, 100 cycles c) JESD22-A118, 110C/85%RH, 264 hours | 1 | 15/0 |
| D5 Salt Atmosphere, per QCI plan | Condition A, per 883 TM1009 | 1 | 15/0 |
| ESD CDM | JS-002, 150V | 1 | 3/0 |
| ESD HBM | JS-001, 1KV | 1 | 3/0 |
| Latch-Up HT | JESD78, 105C | 1 | 3/0 |
| C1 - Life Test, 125°C | TM1005 125C, 1000 Hours | 1 | 45/0 |
| Outgassing Characterization | ASTM E595 TML <=1% CVCM <=0.1% | - | PASS |
| Thermal Resistance QML | Simulation | - | See Data sheet / Complete |
| Radiation Response Characterization | Total ionization dose, single-event latch-up MIL-STD-883/Method 1019 | 1 | Complete (Refer to radiation report on www.ti.com) |