SBAK030 April 2024 AFE7950-SP
The outgassing test was performed on five units. A total mass loss (TML) of 1% and collected volatile condensable material (CVCM) of 0.10% were used as screening levels for rejection of spacecraft materials. The outgas test was performed in a vacuum environment of less than 5 × 10–5 Torr, according to ASTM E 595, for a duration of 24 hours at 125°C. The TML and CVCM were measured after the test.
| Sample | Material | TML 1% | CVCM < 0.1% |
|---|---|---|---|
| AFE7950ALKSHP | Underfill | PASS | PASS |
| AFE7950ALKSHP | Substrate | PASS | PASS |
| AFE7950ALKSHP | TIM | PASS | PASS |