SBAU141A January   2009  – April 2024 PCM2912A

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  8. 2Hardware
    1. 2.1 Pin Assignments and Terminal Functions
    2. 2.2 Interface and Connections
  9. 3Software
    1. 3.1 Software Setup Guide
      1. 3.1.1 Basic Operating Setup for Windows 10
        1. 3.1.1.1 Basic Setup Before Evaluation
        2. 3.1.1.2 Volume and Mute Settings
        3. 3.1.1.3 Sampling Frequency
      2. 3.1.2 Basic Operating Setup for Mac OS
        1. 3.1.2.1 Basic Setup Before Evaluation
        2. 3.1.2.2 Volume Settings
        3. 3.1.2.3 Sampling Frequency
  10. 4Implementation Results
    1. 4.1 Evaluation Setup
    2. 4.2 Performance Data and Results
      1. 4.2.1 Measurements for Dynamic Characteristics
      2. 4.2.2 Playback Performance
      3. 4.2.3 Recording Performance
  11. 5Hardware Design Files
    1. 5.1 Schematics
    2. 5.2 PCB Layout
    3. 5.3 Bill of Materials (BOM)
  12. 6Additional Information
    1. 6.1 Trademarks
  13. 7Related Documentation
  14. 8Revision History

Basic Setup Before Evaluation

Follow these steps to set up the DEM-PCM2912A EVM for use with Windows 10.

  1. Connect the USB connector of the DEM-PCM2912A EVM to an available USB connector (or hub) port on the lab PC. The DEM-PCM2912A EVM can be connected directly to the PC without an additional USB cable.
    After the EVM is connected to the PC, the standard Windows driver installs automatically to the PC. A custom driver for the DEM-PCM2912A is unnecessary to use the evaluation board.

  2. Open the Control Panel from the Start menu (Start→Control Panel). Open the Sound group from the Control Panel under Hardware and Sound.
  3. Select the playback tab and confirm the USB audio codec appearance as the default playback device, as shown in Figure 4-1.
  4. Select the recording tab and confirm the USB audio codec appearance as the default recording device, as shown in Figure 4-2.
GUID-545CA29B-C8BE-429A-942E-7E7103D544EC-low.gifFigure 3-1 Sound—Playback Tab(Windows)
GUID-D20EA14F-2E94-4C46-8222-439503C14F85-low.gifFigure 3-2 Sound—Recording Tab(Windows)