SBAU193E June 2011 – May 2021 ADS8568
Connector J10 is used to connect the PHI digital controller PCB to the ADS8568EVM. This connector has all the digital signals as well as the 5.5V regulated supply and the DVDD supply. The power for the two supplies is from the USB connection. The 5.5V supply is used to generate the AVDD supply. This connector also provides I2C signals that are used on the EEPROM identification circuit.