SBAU193E June 2011 – May 2021 ADS8568
U8 is a low dropout regulator (LDO) used to convert the 5.5 V regulated supply from the PHI to a low noise 5 V supply. The input and output of this LDO can be monitored on TP2 and TP3.