SBAU421B June 2023 – December 2023
The TMCS1123 Hall-effect current-sense amplifier (also called an isolated current-sense amplifier) senses magnetic flux generated from current passing through the lead frame at common-mode voltages from 0 VDC to ±1100 VDC, independent of the supply voltage. The device is available with zero-input reference point configurations of 0.5 × VS (A), 0.33 × VS (B), and 0.1 × VS (C), with five fixed sensitivities available: 25 mV/A, 50 mV/A, 75 mV/A, 100 mV/A, and 150 mV/A. These devices operate from a single 3-V to 5.5-V power supply, drawing a maximum of 9.2 mA of supply current. The TMCS1123 is currently available in a 10-pin, SOIC, fused lead, surface-mount package. Table 2-1 lists the available sensitivity options.
| PRODUCT | REFERENCE POINT | SENSITIVITY |
|---|---|---|
| TMCS1123A1 | 2.5 V | 25 mV/A |
| TMCS1123A2 | 2.5 V | 50 mV/A |
| TMCS1123A3 | 2.5 V | 75 mV/A |
| TMCS1123A4 | 2.5 V | 100 mV/A |
| TMCS1123A5 | 2.5 V | 150 mV/A |
| TMCS1123B1 | 1.65 V | 25 mV/A |
| TMCS1123B2 | 1.65 V | 50 mV/A |
| TMCS1123B3 | 1.65 V | 75 mV/A |
TMCS1123B4 | 1.65 V | 100 mV/A |
TMCS1123B5 | 1.65 V | 150 mV/A |
TMCS1123C1 | 0.33 V | 25 mV/A |
TMCS1123C2 | 0.33 V | 50 mV/A |
TMCS1123C3 | 0.33 V | 75 mV/A |
TMCS1123C4 | 0.33 V | 100 mV/A |
TMCS1123C5 | 0.33 V | 150 mV/A |