U1_x is the TMCS1123
isolated current-sense amplifier. The TMCS1123xEVM board is divided into five
detachable segments. Each segment is populated with one of the available device
sensitivities for the chosen operating point A, B, or C. This configuration enables
users to test all possible variants of the devices to determine the best sensitivity
setting for a given application.
- A magnetic field is generated based on the load current that is connected across
the inputs IN+_x and IN–_x, and flows through the TMCS1123 leadframe.
- The output voltage swing limitation and required load current sensing range are the key factors when determining device selection.
- The selected device must allow the output voltage to remain within the acceptable
range after the load current is transduced and amplified by the respective
device sensitivity. The maximum output voltage must remain within the range of
10 mV above ground to 100 mV below the supply voltage.
- Choose an appropriate sensitivity to create the largest appropriate output swing and
to minimize error.