SBAU491 May   2025

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  8. 2Hardware
    1. 2.1 ADS9327EVM Quick Start Guide
    2. 2.2 Analog Interface
      1. 2.2.1 Fully-Differential Circuit: THS4552
      2. 2.2.2 Voltage Reference
    3. 2.3 Power Supplies
      1. 2.3.1 USB Power and When to Power the Board Externally
  9. 3Software
    1. 3.1 Digital Interface and Clock Inputs
      1. 3.1.1 Digital Interface Connections
      2. 3.1.2 Clock Select
    2. 3.2 ADS9327EVM Software Reference
      1. 3.2.1 ADS9327EVM-GUI Software Installation
      2. 3.2.2 Using the CONFIG Tab
      3. 3.2.3 Using the Capture Tab
      4. 3.2.4 Using the INL/DNL Tool
  10. 4Hardware Design Files
    1. 4.1 Schematics
    2. 4.2 PCB Layout
    3. 4.3 Bill of Materials (BOM)
  11. 5Additional Information
    1. 5.1 Trademarks
  12. 6Related Documentation

ADS9327EVM-GUI Software Installation

This section details the installation and operation of the ADS9327EVM software graphical user interfaces (GUI). These software require the TSWDC155EVM (sold separately) controller to operate. To install the software (as shown in Figure 3-3):

  1. Download the latest version of the EVM GUI installer as per Table 3-2.
    Table 3-2 EVM GUI Installer
    EVM Software Download Link
    ADS9327EVM ADS9327EVM-GUI
  2. Accept all the license agreements and choose the destination location, project directory, and start menu. Use the default values or customize the values to the user's requirements.
  3. The installer prompts the user to create a desktop icon and summarize the installation plan. Click Install to copy software onto the computer. The installation process takes a few minutes.
  4. At completion, the user launches a readme text file and the application. Figure 3-3 and Figure 3-4 show these steps.
ADS9327EVM Software Installation - Part
                    1 Figure 3-3 Software Installation - Part 1
ADS9327EVM Software Installation - Part
                    2 Figure 3-4 Software Installation - Part 2