SBOA510 March 2021 OPA455 , OPA462
Table 6-1 summarizes the supplies and noninverting gain used for testing each of the three bootstrap circuit variants. Input and output magnitudes are reported for a 1-kHz sinusoidal input signal. More detailed results are shown in the individual section of each circuit. The input signal magnitudes were chosen by increasing the input signal amplitude until distortion or clipping was visible at the output, then backing off until that distortion/clipping was no longer apparent. Note that each circuit was also tested and shown to perform well in the inverting gain configuration; those results are not shown purely for the sake of brevity.
| Circuit - U1 Supply Rail Sources | HV OPA462 Op
Amp at U2 and U3 |
LV OPA196 Op
Amp at U2 and U3 |
Complimentary
NPN-PNP Darlington Transistors |
|---|---|---|---|
| Supplies |
360V (±180 V) |
220V (±110 V) |
310V (±155 V) |
| Input
Magnitude (1-kHz Sinusoid) |
5.1 Vpp | 4 Vpp | 3.08 Vpp |
| Nominal Gain (Non-inverting) |
66 V/V | 51 V/V | 96.5 V/V |
| Output Magnitude (1-kHz Sinusoid) |
344 Vpp | 206 Vpp | 298 Vpp |
| Maximum Tested Load RL | 5.74 kΩ | 4 kΩ | 5.65 kΩ |