SBOK104 February   2025 INA950-SEP

 

  1.   1
  2.   2
  3.   Trademarks
  4. 1Texas Instruments Enhanced Product Qualification and Reliability Report
  5. 2Space Enhanced Plastic Production Flow
    1. 2.1 Device Introduction
    2. 2.2 INA950-SEP Space Enhanced Plastic Production Flow
  6. 3Device Qualification
  7. 4Outgas Test Report

Device Qualification

The following is the device qualification summary.

Qualification by Similarity (Qualification Family)

A new device can be qualified either by performing full scale quality and reliability tests on the actual device or using previously qualified devices through Qualification by Similarity (QBS) rules. By establishing similarity between the new device and those qualified previously, repetitive tests are eliminated, allowing for timely production release. When adopting QBS methodology, the emphasis is on qualifying the differences between a previously qualified product and the new product under consideration.

The QBS rules for a technology, product, test parameters or package shall define which attributes are required to remain fixed for the QBS rules to apply. The attributes which are expected and allowed to vary are reviewed and a QBS plan shall be developed, based on the reliability impact assessment above, specifying what subset of the full complement of environmental stresses is required to evaluate the reliability impact of those variations. Each new device shall be reviewed for conformance to the QBS rule sets applicable to that device. See JEDEC JESD47 for more information.

Table 3-1 Space Enhanced Products New Device Qualification Matrix
Note that qualification by similarity (qualification family) per JEDEC JESD47 is allowed.
DESCRIPTIONCONDITIONSAMPLE SIZE USED/REJECTSLOTS REQUIREDTEST METHOD
ElectromigrationMaximum Recommended Operating ConditionsN/AN/APerTI Design Rules
Wire Bond LifeMaximum Recommended Operating ConditionsN/AN/APerTI Design Rules
Electrical CharacterizationTI Data Sheet303N/A
Electrostatic Discharge SensitivityHBM per TI Datasheet3 units/voltage1

JEDEC JS-001 or

EIA/JESD22-A114
CDM per TI Datasheet

JEDEC JS-002 or

EIA/JESD22-C101
Latch-upPer Technology3/01EIA/JESD78
Physical DimensionsTI Data Sheet5/01EIA/JESD22- B100
Thermal impedanceTheta-JA on boardPer Pin-PackageN/AEIA/JESD51
Bias Life Test125°C / 1000 hours or equivalent77/03JESD22-A1081
Biased HAST

130°C/ 85% / 96 hours

or 110°C/ 85% / 264 hours

or 85°C/ 85% / 1000 hours

77/03JESD22-A110/A1011
Extended Biased HAST

130°C/ 85% / 192 hours (for reference)

or 110°C/ 85% / 528 hours

or 85°C/ 85% / 2000 hours

77/01JESD22-A110/A1011
Unbiased HAST130°C/ 85% / 96 hours or equivalent77/03JESD22-A.1181
Temperature Cycle-65°Cto +150°C non-biased 500 cycles or equivalent77/03JESD22-A1041
SolderabilityBake Preconditioning22/01ANSI/J-STD-002
Flammability

Method A - UL 94V-0

or Method B - IEC standard 695- 2-2

or Method C - UL 1694

5/01

UL 94V-0

IEC standard 695-2-2

UL 1694

Bond ShearPer wire size5units x 30/0 bonds3JESD22-B116
Bond Pull StrengthPer wire size5units x 30/0 bonds3ASTM F-459
Die ShearPer die size5/03MIL-STD-883, TM 2019
High Temperature Storage150 °C / 1000 hours77/03JESD22-A1031
Moisture SensitivitySurface Mount Only121J-STD-0201
Radiation Response CharacterizationPer TI Datasheet5units/dose level1MIL-STD-883/Method 1019
Outgassing Characterization TML <=1% (Total Mass Lost) CVCM <=0.1% (Collected Volatile Condensable Material)51ASTM E595
  1. Precondition performed per JEDEC Std. 22, Method A112 and A113.