SBOU211A October 2018 – July 2025
Inputs are applied to the device using test points VIN+ and VIN-. Alternately, inputs can be applied at the high-voltage banana jacks J3 and J5. This is recommended if high currents are expected to flow through the input, and required for use with high voltage inputs. This board was designed with clearance rules for ±125V signals on the input pins. Two footprints are provided at the input for shunt resistors R1 and R2 if the user needs to test an amplifier for a current sense application.