SBOU211A October 2018 – July 2025
| Designator | Quantity | Value | Description | PackageReference | PartNumber | Manufacturer |
|---|---|---|---|---|---|---|
C1, C2, C5, C6 | 4 | 0.01uF | CAP, CERM, 0.01 uF, 50 V, +/- 10%, X7R, 0805 | 805 | C0805C103K5RACTU | Kemet |
C3, C4, C7, C8 | 4 | 0.1uF | CAP, CERM, 0.1 uF, 50 V, +/- 10%, X7R, 0805 | 805 | C0805C104K5RACTU | Kemet |
C10 | 1 | 1uF | CAP, CERM, 1 µF, 50 V,+/- 10%, X7R, AEC-Q200 Grade 1, 1206 | 1206 | UMK316B7105KLHT | Taiyo Yuden |
FID1, FID2, FID3 | 3 | Fiducial mark. There is nothing to buy or mount. | N/A | N/A | N/A | |
H1, H2, H3, H4 | 4 | Machine Screw, Round, #4-40 x 1/4, Nylon, Philips panhead | Screw | NY PMS 440 0025 PH | B&F Fastener Supply | |
H5, H6, H7, H8 | 4 | Standoff, Hex, 1"L #4-40 Nylon | Standoff | 1902E | Keystone | |
J1 | 1 | Header, 2.54mm, 6x2, Gold, SMT | Header, 2.54mm, 6x2, Gold, TH | 61031221121 | Wurth Elektronik | |
J2, J8 | 2 | Header, 2.54mm, 4x2, Gold, SMT | Header, 2.54mm, 4x2, SMT | 95278-801A08LF | FCI | |
J3, J5 | 2 | Standard Banana Jack, insulated, 10A, red | 571-0500 | 571-0500 | DEM Manufacturing | |
J4, J6 | 2 | Header, 2.54mm, 3x2, Gold, SMT | Header, 2.54mm, 3x2, SMT | TSM-103-01-L-DV | Samtec | |
J7 | 1 | Header, 2.54 mm, 2x1, Gold, R/A, SMT | Header, 2.54 mm, 2x1, R/A, SMT | 878980204 | Molex | |
J9 | 1 | Header, 2.54mm, 3x1, Gold, SMT | Header, 2.54mm, 3x1, SMT | 61000318221 | Wurth Elektronik | |
R3, R7, R9 | 3 | 0 | RES, 0, 5%, 0.25 W, AEC-Q200 Grade 0, 1206 | 1206 | CRCW12060000Z0EA | Vishay-Dale |
R5, R6 | 2 | 10.0k | RES, 10.0 k, 1%, 0.25 W, 1206 | 1206 | RC1206FR-0710KL | Yageo America |
SH-J1, SH-J2, SH-J3, SH-J4, SH-J5, SH-J6, SH-J7, SH-J8, SH-J9, SH-J10 | 10 | Shunt, 100mil, Gold plated, Black | Shunt 2 pos. 100 mil | 881545-2 | TE Connectivity | |
TP1, TP2, TP3, TP4, TP5, TP6, TP7, TP8, TP9, TP10, TP11, TP12, TP13, TP14, TP15, TP16, TP17, TP18, TP19 | 19 | Test Point, Miniature, SMT | Testpoint_Keystone_Miniature | 5015 | Keystone | |
U1 | 1 | High Precision, Low Noise, Low Power Operational Amplifier, D0008A (SOIC-8) | D0008A | OPA207IDR | Texas Instruments | |
XU1 | 1 | Socket, DIP-8, 2.54 mm Pitch, SMT | Socket, DIP-8, 2.54 mm Pitch | 110-87-308-41-105191 | Preci-Dip | |
C9 | 0 | 1uF | CAP, CERM, 1 µF, 50 V,+/- 10%, X7R, AEC-Q200 Grade 1, 1206 | 1206 | UMK316B7105KLHT | Taiyo Yuden |
C11 | 0 | 0.01uF | CAP, CERM, 0.01 uF, 50 V, +/- 10%, X7R, 1206 | 1206 | C1206C103K5RACTU | Kemet |
C12, C13, C14, C15, C16, C17, C18, C19, C20, C21, C22, C23 | 0 | 100nF | 0.1 µF ±10% 50V Ceramic Capacitor X7R 0603 (1608 Metric) | 603 | KGF15AR71H104KT | KYOCERA AVX |
J10, J11, J12, J13, J14, J15, J16, J17, J18, J19, J20, J21, J25, J26, J27, J28, J29, J30, J31, J32, J33, J34, J35, J36 | 0 | Header, 2.54mm, 4x1, Gold, Black, TH | Header, 2.54mm, 4x1, TH | TS-104-G-AA | Samtec | |
J23 | 0 | SMA(F) Jack, 50 Ohm, SMT | SMA(F) Jack, SMT | EMPCB.SMAFSTJ.B.HT | Taoglas Antenna Solutions | |
R1 | 0 | 0.01 | RES, 0.01, 1%, 1 W, 2010 | 2010 | PMR50HZPFU10L0 | Rohm |
R2 | 0 | 0.01 | RES, 0.01, 1%, 0.5 W, 1206 | 1206 | CSR1206FK10L0 | Stackpole Electronics Inc |
R4 | 0 | 1.00Meg | RES, 1.00 M, 1%, 0.25 W, 1206 | 1206 | MCR18EZHF1004 | Rohm |
R8 | 0 | 10.0k | RES, 10.0 k, 1%, 0.25 W, AEC-Q200 Grade 0, 1206 | 1206 | ERJ-8ENF1002V | Panasonic |