SBOU282A
December 2022 – March 2023
Abstract
Trademarks
1
Read This First
1.1
EVM Cleanliness Guidelines
2
Overview
2.1
Guarding and Shielding
3
Getting Started
3.1
Related Documentation From Texas Instruments
3.2
Electrostatic Discharge Caution
4
EVM Circuit Description
4.1
High-Impedance Amplifier Circuit
4.2
Transimpedance Amplifier Circuit
4.2.1
Configure the TIA
4.2.2
TIA Functions
4.2.2.1
T-Switch
4.2.2.2
Guarded Diode Limiter
5
Cleaning the EVM
5.1
Ultrasonic Wash
5.2
Manual Cleaning Procedure
6
Schematic, PCB Layout, and Bill of Materials
6.1
EVM Schematic
6.2
PCB Layout
6.3
Bill of Materials
5.1
Ultrasonic Wash
Place the EVM in the ultrasonic cleaner and fill with fresh deionized (DI) water.
Run the ultrasonic cleaner for 30 minutes at 85°C.
Remove the EVM from the ultrasonic cleaner and bake for two hours at 100°C