SBOU302A June 2023 – December 2023 INA740B , INA745A , INA745B , INA780B
These EZShunt digital power monitor EVMs come equipped with internal shunt resistors and are out-of-the box ready to measure up to 25 A (INA74x devices) or 50 A continuous current (INA78x devices) up to the rated input common-mode voltage. The EVMs have exposed pads (MP1 and MP2) for IS+ and IS- pins to run current through. MP1 and MP2 are designed for terminal connector lugs compatible with a 1/4 inch stud, such as the LAMA6-14-QY.
Note that the VBUS pin is electrically tied to the IS+ net