SBOU319A November 2024 – June 2025
The temperature (TEMP) and relative humidity (RH) outputs of the HDC3120 are available through either 3-position terminal blocks or optional SMA connectors. These outputs are represented as ratiometric analog voltages, meaning the outputs scale proportionally to the supply voltage (VDD). This design provides consistent measurements even in the presence of supply fluctuations. Figure 2-4 shows the temperature output profile of the HDC3120 based on the supply voltage of the device. Figure 2-5 shows the same for the relative humidity output profile.
Additionally, the equations for converting the temperature and relative humidity voltage outputs to physical units are included in the following sections.