SBOU319A November   2024  – June 2025

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 HDC3120EVM Specifications
    4. 1.4 Device Information
  8. 2Hardware
    1. 2.1 Setup and Interface
      1. 2.1.1 Setup Overview
      2. 2.1.2 Connecting Board Power and Ground
      3. 2.1.3 Connecting to the HDC3120 and Comparator Outputs
      4. 2.1.4 Temperature
      5. 2.1.5 Relative Humidity (RH)
      6. 2.1.6 HDC3120EVM Buttons
        1. 2.1.6.1 Reset Button (SW1)
        2. 2.1.6.2 Heater Enable Switch (S2)
    2. 2.2 Comparator Function
  9. 3Hardware Design Files
    1. 3.1 Schematics
    2. 3.2 PCB Layouts
      1. 3.2.1 Layout Overview
      2. 3.2.2 Layout Guidelines
    3. 3.3 Bill of Materials (BOM)
  10. 4Additional Information
    1. 4.1 Trademarks
  11. 5Related Documentation
  12. 6Revision History

Comparator Function

The HDC3120EVM integrates two TLV9030 comparators which provide analog alert functionality. When the analog temperature or humidity outputs of the HDC3120 exceed a user-defined threshold (set using a potentiometer), the respective comparator swings high towards the positive supply rail. Two 10kΩ potentiometers (R6 and R7) are provided to set the comparator thresholds. Adjust the potentiometers using either a flathead or PHILLIPS® screwdriver.

To set up the HDC3120EVM comparator functionality of the HDC3120EVM, observe the following tips:

  • Use a multimeter to measure the resistance across the potentiometers terminals before tuning (RH_POT and GND for RH_ALERT | T_POT and GND for T_ALERT).
  • Each potentiometer includes 11 indexed markings. An arrow on the yellow adjustment screw indicates the current position of the wiper.
  • Turning the screw clockwise increases the resistance (sets higher threshold), while turning counter-clockwise decreases the resistance(sets lower threshold).
Important: Verify that the EVM is powered off prior to measuring or adjusting the output of the potentiometers.

Figure 2-7 illustrates a close-up of the potentiometer and Figure 2-8 illustrates the location of each test point. Table 2-1 is provided as reference for the potentiometer values based off the position of the arrow.

Note: Actual resistance values vary due to component tolerances. This table is strictly intended for general guidance only.
Table 2-1 Potentiometer Resistance Values

Marker #

Resistance (Ω)

1 (Left-Side)

18 (±10%)

2

165 (±10%)

3

1.2k (±10%)

4

2.3k (±10%)

5

3.2k (±10%)

6 (Midpoint)

5k (±10%)

7

6.8k (±10%)

8

8.2k (±10%)

9

9.3k (±10%)

10

10.6k (±10%)

11 (Right-Side)

10.6k (±10%)

HDC3120EVM Potentiometer Close-up Figure 2-7 Potentiometer Close-up
HDC3120EVM Potentiometer Multimeter Test
                    Points Figure 2-8 Potentiometer Multimeter Test Points
HDC3120EVM HDC3120EVM Comparator and
                    Potentiometer Interface Points Figure 2-9 HDC3120EVM Comparator and Potentiometer Interface Points