SBOU323
June 2025
1
Description
Features
Applications
5
1
Evaluation Module Overview
1.1
Introduction
1.2
Kit Contents
1.3
Specification
1.4
Device Information
2
Hardware
2.1
Evaluation Setup
2.2
Jumper Information
2.3
Output Mode Configuration
2.3.1
Current Mode Configuration
2.3.2
Voltage Mode Configuration
2.4
SET Pin
2.5
Error Flag
2.6
Power Requirements
2.7
Optional External Transistor
2.8
Optional External Protection Circuitry
3
Hardware Design Files
3.1
Schematics
3.2
PCB Layouts
3.3
Bill of Materials (BOM)
4
Additional Information
4.1
Trademarks
5
Related Documentation
5.1
Supplemental Content
2.1
Evaluation Setup
To setup the XTR200EVM:
Set jumpers JP1, JP2 and JP3 in the desired configuration. See
Section 2.2
for more information.
Connect the power supply to J1 or test points labeled VSP and GND.
Connect the output load to J3 or test points labeled OUT and GND.
Connect the input signal to J2 or test points labeled IN and GND.
Turn on the power supply.
Figure 2-1
Locations of the Power Supply, Input, and Output Connections